Product Hierarchy
Product Hierarchy

RSMED 3 - M8 Insert Sensor/Actuator Receptacle Connector: Male, insert with light indicator windows, M8 - mating side, solder contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A (24 AWG)



M8 Insert Sensor/Actuator Receptacle Connector: Male, insert with light indicator windows, M8 - mating side, solder contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 50 AC / 60 DC, 4 A (24 AWG)

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M8 Insert
Mating Side: M8
Connecting Side: Solder Contacts
Brand: Lumberg Automation
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Male
Connector Design: Insert with Light Indicator Windows
Number of Pins: 3
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Snap- and Screw-Locking
Voltage Rating: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 AC / 60 DC
Current Rating: 4 A (24 AWG)
Rated Current (UL)*: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Solder
Ambient Temperature (Operation)*: - 25 °C - + 90 °C
Operating Temperature (UL): max. + 75 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-104
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Transparent
Flammability Class (Contact Bearer): UL 94 V-2
Potted: No
Housing Material: CuZn
Housing Plating: Cu/Ni
Housing Color: Silver
Attachment Material: CuZn
Attachment Plating: Cu/Ni

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight

Approvals

UL-File: E104696
UL: UL 2238; UR

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Variants
Item #Item Description
11657RSMED 3
No accessories are available for this product