(109)M8 Insert Sensor/Actuator Receptacle Connector: Male, insert with light indicator windows, M8 - mating side, print contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M8 Insert |
Mating Side: | M8 |
Connecting Side: | Print Contacts |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Insert with Light Indicator Windows |
Number of Pins: | 4 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Snap- and Screw-Locking |
Rated Voltage: | 30 V |
Rated Voltage (UL): | 30 V AC/DC |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 30 V AC/DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | PCB |
Ambient Temperature (Operation)*: | - 25 °C - + 90 °C |
Operating Temperature (UL): | max. + 75 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-104 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Transparent |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Potted: | No |
Housing Material: | CuZn |
Housing Plating: | Cu/Ni |
Housing Color: | Silver |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Ni |
Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
UL-File: | E104696 |
UL: | UL 2238; UR |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Item # | Item Description |
---|---|
11656 | RSMEB 4 |