Product Hierarchy
Product Hierarchy

RSMCI 3A - M8 Field Attachable Connector, IDC termination, slim metal housing, IP67, male, 3-pole, A-coded, unshielded, straight




M8 Field Attachable Connector for decentralized field assembly, insulation displacement contact termination method (IDC), straight, male, 3-pole, A-coded, slim design, zinc diecast metal housing for harsh environment, IP65/IP67, unshielded, 0,14…0,34mm², AWG 22...AWG26, rated voltage 32V, rated current 4A

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M8 Standard
Brand: Belden
Connector Type: Field attachable
Side 1 Type of Contact/Gender: male
Connector Design: straight
Number of Pins: 3
Coding, Side 1: A
Attachment Type: Coupling Nut
Rated Impulse Voltage: 1,5 kV
Operating Voltage: 32 V AC/DC
Current Rating: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Type of Connection: insulation displacement contact (IDC)
Maximum Wire Cross Section: 0,14mm²...0,34 mm²
Strain-Relief: clamping cage
Suitable Cables: Ø2,5...Ø5,1 mm
Ambient Temperature (Operation)*: -40°C to +85°C
Operating Temperature (UL): max. 85 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-104
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: AuNi
Contact Bearer Material: PBT
Contact Bearer Color: black
Housing Material: zinc diecast
Housing Color: grey metallic
Attachment Material: CuZn
Attachment Plating: nickel-plated

Additional Technical Data

Fastening Torque (Attachment): 50-60 Ncm

Approvals

UL-File: E95522
UL: cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
935070001RSMCI 3A
3D_step_935070001_RSMCI 3A_M8.zip
No accessories are available for this product