Product Hierarchy
Product Hierarchy

RSHS 8X-478 CN - Gigabit Ethernet Cat6A Data Receptacle Connector: Male, rear mount, M12-mating side, cable - connecting side, 8-pin, X-coded, shielded, metallic housing, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14mm2





Gigabit Ethernet Cat6A Data Receptacle Connector: Male, rear mount, M12 - mating side, cable - connecting side, 8-pin, X-coded, shielded, metallic housing, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14mm2

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8
white (orange)orangewhite (green)greenwhite (brown)brownwhite (blue)blue

Technical Data

Product Family: Data Connectors
Product Sub Family: M12 Standard
Mating Side: M12
Connecting Side: Cable
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: Male
Connector Design: Rear Mount
Number of Pins: 8
Coding: X
Shielding: Shielded
Attachment Type: Screw-Locking
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC/60 V DC
Rated Current*: 0.5 A
Rated Current (UL)*: 0.5 A
Data Transmission Rate: Gigabit Ethernet Cat6A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^ 8 Ohm
Mating Cycles: ≤ 100
Thread Size: PG9
Thread Material: CuZn
Thread Plating: Nickel-plated
Ambient Temperature (Operation)*: - 25 °C - + 85 °C
Protection Degree / IP Rating**: IP 67
Design Standard: IEC 61076-2-109

Materials

Contact Plating: Cu/Au
Molded Body Material: PA
Molded Body Color: Black
Housing Material: CuZn
Housing Plating: Nickel-plated
O-Ring Material: FKM

Cable Data

Cable Number: 478
Conductor Size: 4x2x0.14 mm²
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 30 mm
Minimal Bending Radius (Flexible Inst): ˃ 65 mm
Cycles (Bending): ˃ 0.2 M
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 6.8 ± 0.3 mm
Wire Insulation Material: PE
Insulated Wire Diameter: ø 1.05 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 40 °C - + 80 °C
Ambient Temperature (Flex Installation): 0°C - + 50 °C
UL Cable Type: AWM: 21327
Core Colors: Twisted pairs: white & blue, white & orange, white & green, white & brown

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-109.
Variants
Item #Item DescriptionCable Length
94781001RSHS 8X-478/1M CN1m
No accessories are available for this product