Product Hierarchy
Product Hierarchy

RSH6U 4T-033 - M12 Power Receptacle Connector: Male, rear mount, 4-pin, T-coded, silver housing, 50 V AC / 60 V DC, 16 A





M12 Power Receptacle Connector: Male, rear mount, 4-pin, T-coded, silver housing, 50 V AC / 60 V DC, 16 A

Face View
Pin 1Pin 2Pin 3Pin 4
brownwhiteblueblack

Technical Data

Product Family: Power Connector
Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: male
Connector Design: Rear mount
Number of Pins: 4
Coding: T
Shielding: Unshielded
Attachment Type: Coupling Screw
Rated Voltage: 63 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuNi
Contact Plating: Cu/Au
Contact Bearer Material: PBT GF
Contact Bearer Color: dark-grey
Flammability Class (Contact Bearer): UL 94 V-2
Housing Material: CuZn
Housing Plating: Ni
Housing Color: silver
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: FKM

Cable Data

Insulated Wire Diameter: 1.75 mm²

Approvals

UL-File: E497237
UL: cULus

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item DescriptionCable Length
934980204RSH6U 4T-033/0,2 M0.2 m
934980208RSH6U 4T-033/0,5 M0.5 m
RSH6U_4T.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
No accessories are available for this product