(109)M12 Standard Sensor/Actuator Receptacle Connector: Male, rear mount, M12 - mating side, stranded wires - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Mating Side: | M12 |
Connecting Side: | Stranded Wires |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Rear Mount |
Number of Pins: | 3 |
Coding: | A |
Attachment Type: | Screw-Locking |
Rated Voltage: | 250 V |
Rated Voltage (UL): | 300 V AC/DC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | Solder |
Thread Size: | PG9 |
Thread Material: | CuZn |
Thread Plating: | Nickel-plated |
Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
Operating Temperature (UL): | max. + 50 °C |
Protection Degree / IP Rating**: | IP65, IP67, IP69K |
Design Standard: | In style of IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Potted: | Yes |
Housing Material: | CuZn |
Housing Plating: | Nickel-plated |
Housing Color: | Silver |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
O-Ring Material: | FKM |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 908 43 |
Conductor Size: | 0.355 mm² |
Number of Wires: | 3 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.55 mm ± 0.1 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
Ambient Temperature (Flex Installation): | - 20 °C - + 90 °C |
UL Cable Type: | AWM: 1007 |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
Core Colors: | blue, black, brown |
UL-File: | E315587 |
UL: | cURus |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note: | The receptacle connector is constructively intended for usage in IP67 and IP69K-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. Connection area must be epoxy potted. |
UL Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 |
Item # | Item Description | Cable Length |
---|---|---|
2496 | RSH 3/0,5 M | 0.5 m |