Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
M12 Standard Sensor/Actuator Receptacle Connector: Male, front mount positionable, M12 - mating side, stranded wires - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A
| Pin 1 | Pin 3 | Pin 4 |
|---|---|---|
| brown | blue | black |
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M12 Standard |
| Mating Side: | M12 |
| Connecting Side: | Stranded Wires |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Front Mount Positionable |
| Number of Pins: | 3 |
| Coding, Side 1: | A |
| Attachment Type: | Screw-Locking |
| Voltage Rating: | 250 V |
| Rated Voltage (UL): | 300 V AC/DC |
| Rated Impulse Voltage: | 2.5 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 4 A |
| Rated Current (UL)*: | 4 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | Solder |
| Thread Size: | M16x1.5 |
| Thread Material: | CuZn |
| Thread Plating: | Nickel-plated |
| Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
| Operating Temperature (UL): | max. + 50 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Potted: | Yes |
| Housing Material: | CuZn |
| Housing Plating: | Nickel-plated |
| Housing Color: | Silver |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| O-Ring Material: | FKM |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 908 43 |
| Conductor Size: | 0.355 mm² |
| Number of Wires: | 3 |
| Conductor Material: | Cu |
| Wire Insulation Material: | PVC |
| Insulated Wire Diameter: | ø 1.55 mm ± 0.1 mm |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
| Ambient Temperature (Flex Installation): | - 20 °C - + 90 °C |
| UL Cable Type: | AWM: 1007 |
| Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
| Core Colors: | blue, black, brown |
| UL-File: | E315587 |
| UL: | cURus |
| RoHS Compliant: | yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
| Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. Connection area must be epoxy potted. |
| UL Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 26153 | RSFPM 3/0,5 M | 0.5 m |