Product Hierarchy
Product Hierarchy

RSFM 3 - M12 Standard Sensor/Actuator Receptacle Connector: Male, front mount, M12 - mating side, solder contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A



M12 Standard Sensor/Actuator Receptacle Connector: Male, front mount, M12 - mating side, solder contacts - connecting side, 3-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Mating Side: M12
Connecting Side: Solder Contacts
Brand: Lumberg Automation
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Male
Connector Design: Front Mount
Number of Pins: 3
Coding, Side 1: A
Attachment Type: Screw-Locking
Voltage Rating: 250 V
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: Solder
Thread Size: M16x1.5
Suitable Conductor Cross Section: Solid wires: 0.22 mm² to 0.75 mm² / Standed wires: 0.22 mm² to 0.5 mm²
Ambient Temperature (Operation)*: - 25 °C - + 85 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Potted: No
Housing Material: CuZn
Housing Plating: Nickel-plated
Housing Color: Silver
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight
Accessories to Order Separately: 000-025-049 Mounting Nut M16x1.5

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Note: The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. Connection area must be epoxy potted.
Variants
Item #Item Description
26478RSFM 3
No accessories are available for this product