Product Hierarchy
Product Hierarchy

RSF 5-1/2-14 - M12 standard sensor/actuator receptacle connector, male 5-pin, front mounting, A-coding, 22 AWG, 5 stranded wires





M12 standard sensor/actuator receptacle connector, male 5-pin, front mounting, A-coding, 22 AWG, 5 stranded wires

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 Standard
Mating Side: M12
Connecting Side: Stranded Wires
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: Male
Connector Design: Front Mount
Number of Pins: 5
Coding: A
Rated Voltage: 250 V
Rated Voltage (UL): 250 V
Operating Voltage: 250 V
Rated Current*: 4 A
Rated Current (UL)*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -25°C (-13°F) / +90°C (+194°F)
Protection Degree / IP Rating**: IP 67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Copper alloy, gold over nickel plated
Contact Plating: Brass, Nickel Plated
Contact Bearer Material: PUR
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Housing Material: Aluminum
Housing Plating: Anodized
Housing Color: Blue
Attachment Material: Steel
Attachment Plating: Zinc
O-Ring Material: Viton

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Conductor Size: 22 AWG
Number of Wires: 5
Conductor material: Cu
Wire Insulation Material: PVC
Core Colors: Brown, White, Blue, Black, Grey

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Variants
Item #Item DescriptionCable Length
600000560RSF 5-1/2-14/1F1 ft
600003767RSF 5-1/2-14/6F6 ft
600005029RSF 5-1/2-14/0.5M0.5 m
600006555RSF 5-1/2-14/1M1 m
600006798RSF 5-1/2-14/2M2 m
600007204RSF 5-1/2-14/5M5 m
600007356RSF 5-1/2-14/3M3 m
RSF 5-.1_2-14_CAD.zip
No accessories are available for this product