(109)7/8" Power Receptacle: Male, straight, 5-pin, front mount, 1/2" 14-NPT panel tap, 300 V (UL), 5.6 A (UL), 18 AWG, IEC Color Code
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Front Mount, 1/2-14 NPT panel tap size |
Number of Pins: | 5 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Fixed, External Thread |
Rated Voltage: | 300 V |
Rated Voltage (UL): | 300 V |
Rated Current (UL)*: | 5.6 A |
Ambient Temperature (Operation)*: | -40 °C to +90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | CuZn |
Contact Plating: | Au over Ag |
Contact Bearer Material: | TPU |
Contact Bearer Color: | YE |
Housing Material: | Zn die cast with black E-Coating |
O-Ring Material: | FKM, panel side |
Attachment Type, Side 2: | 1/2-14 NPT, Steel, Lock Nut |
Conductor Size: | 18 AWG |
Number of Wires: | 5 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | Ø 2.0 mm |
UL Cable Type: | 1007/1569 |
UL-File: | E315587 |
UL: | UL recognized |
RoHS Compliant: | Yes |
Note Derating: | Notice Derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note: | Do not connect / disconnect under load |
Item # | Item Description | Cable Length |
---|---|---|
500000354 | RSF 50-694/0.3M | 0.3 m |
500003326 | RSF 50-694/1M | 1 m |
500004264 | RSF 50-694/2M | 2 m |
500004460 | RSF 50-694/3M | 3 m |