Product Hierarchy
Product Hierarchy

RSF 30 TB - 7/8" Power Receptacle: Male to Terminal Block, 3-pin, PG21









7/8" Power Receptacle: Male, straight, 3-pin, front mount, PG21 Panel Hole to Terminal Black 6 Pin, 300 V, 8 A

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Male
Connector Design: Front Mount, PG21 panel tap size
Number of Pins: 3
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Fixed, External Thread
Voltage Rating: 300 V
Rated Voltage (UL): 300 V
Current Rating: 8 A
Rated Current (UL)*: 8 A
Ambient Temperature (Operation)*: -25 °C to +90 °C

Materials

Side 1 Contact Plating: Au over Ag
Contact Bearer Material: TPU
Contact Bearer Color: YE
Housing Material: Al, clear anodized
O-Ring Material: TPU, WH
Attachment Type, Side 2: PG21, Zn, Zn Plated, Lock Nut

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice Derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product
Note: Recommended Mating Terminal Block: MC 100-508-06 180° wire exit; Do not connect / disconnect under load
Variants
Item #Item Description
500002266RSF 30 TB
RSF 301 TB Wiring.png
No accessories are available for this product