(109)7/8" Power Receptacle Connector: Male, front mount, 2-pin, silver housing, 230 V AC/DC, 12 A, 0.75 mm²
Pin 1 | Pin 2 |
---|---|
brown | blue |
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | male |
Connector Design: | front mount |
Number of Pins: | 2 |
Shielding: | Unshielded |
Rated Voltage: | 250 V AC/DC |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 12 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Ambient Temperature (Operation)*: | -25 °C to +90 °C |
Protection Degree / IP Rating**: | IP68 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | orange |
Housing Material: | CuZn, nickel-plated |
O-Ring Material: | Neoprene |
Conductor Size: | 0.75 mm² |
Number of Wires: | 2 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 2.40 mm |
UL Cable Type: | AWM: 1569 |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
11618 | RSF 20/13,5-03 | 0.3 m |