(109)M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with O-ring, M12 - mating side, solder contacts - connecting side, 4-pin, U (M12)-coded, unshielded, black body, 230 V AC/DC, 4 A
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Insert |
Mating Side: | M12 |
Connecting Side: | Solder Contacts |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Insert with O-ring |
Number of Pins: | 4 |
Coding: | U (M12) |
Rated Voltage: | 250 V |
Rated Voltage (UL): | AWG 22&24: 300 V AC/DC; AWG 26: 30 V AC/DC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | AWG 22&24: 4 A; AWG 26: 2 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | Solder |
Suitable Conductor Cross Section: | Solid wires: 0.22 mm² to 0.75 mm² / Standed wires: 0.22 mm² to 0.5 mm² |
Ambient Temperature (Operation)*: | - 25 °C - + 85 °C |
Operating Temperature (UL): | max. + 50 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Potted: | No |
O-Ring Material: | FKM |
UL-File: | E315587 |
UL: | cURus |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. If the receptacle connector is installed in a metal housing, the requirements according to DIN EN 61140 must be observed for use as protection class II equipment at the planned location. |
UL Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101 If the receptacle connector is installed in a metal housing, the requirements according to DIN EN 61140 must be observed for use as protection class II equipment at the planned location. |
Item # | Item Description |
---|---|
11612 | RSE 4U |