(109)M12 Field Attachable Connector: female, straight, 3-pin, A-coded, unshielded, black housing, screw type, 230 V AC/DC
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Brand: | Belden |
Connector Type: | Field attachable |
Type of Contact / Gender: | male |
Connector Design: | angled |
Number of Pins: | 3 |
Coding: | A |
Attachment Type: | Coupling Nut |
Rated Voltage: | 250 V |
Rated Voltage (UL): | 250 V AC/DC |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Rated Current (UL)*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Type of Connection: | screw terminal |
Maximum Wire Cross Section: | max. 0,75 mm² |
Cable Gland: | PG9 |
Strain-Relief: | clamping cage |
Suitable Cables: | Ø6 - Ø8 mm |
Ambient Temperature (Operation)*: | -25°C to +85°C |
Operating Temperature (UL): | max. 65 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | CuSnZn |
Contact Bearer Material: | PA |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Housing Material: | PBT |
Housing Color: | black |
Flammability Class (Housing): | UL 94 HB |
Cable Gland Material: | PBT |
Cable Gland Gasket: | NBR, black |
Attachment Material: | CuZn |
Attachment Plating: | nickel-plated |
Flammability Class (Cover): | UL 94 HB |
O-Ring Material: | FKM/NBR |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
UL-File: | E315587 |
UL: | UL 2238; cURus |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
11600 | RSCW 3/9 |