Product Hierarchy
Product Hierarchy

RSCP 3 - 1 3/8" Power Field attachable connector, male, straight, 3-pin, screw termination, black plastic housing





1 3/8" Power Field attachable connector, male, straight, 3-pin, screw termination, black plastic housing

Technical Data

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Field Attachable
Type of Contact / Gender: male
Connector Design: straight
Number of Pins: 3
Shielding: Unshielded
Attachment Type: Coupling Nut
Rated Voltage (UL): 600 V
Rated Current (UL)*: 45 A
Cable Gland: PG 11
Ambient Temperature (Operation)*: -40 °C to +105 °C
Protection Degree / IP Rating**: IP 67

Materials

Contact Base Material: Copper Alloy
Contact Plating: Gold
Contact Bearer Material: PBT
Contact Bearer Color: Black
Molded Body Material: Polyamide
Molded Body Color: black
Attachment Material: Brass

Approvals

UL-File: E482233

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
511000980RSCP 3
RSCP 3_CAD.zip
No accessories are available for this product