Product Hierarchy
Product Hierarchy

RSCN 8/9 - M12 Field Attachable Connector: male, straight, 8-pin, A-coded, unshielded, black housing, screw type, 30 V AC/DC

M12 Field Attachable Connector: male, straight, 8-pin, A-coded, unshielded, black housing, screw type, 30 V AC/DC

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 Standard
Brand: Belden
Connector Type: Field attachable
Type of Contact / Gender: male
Connector Design: straight
Number of Pins: 8
Coding: A
Attachment Type: Coupling Screw
Rated Voltage: 30 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 30 V AC/DC
Rated Current*: 2 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Type of Connection: screw terminal
Maximum Wire Cross Section: max. 0,50 mm²
Cable Gland: PG9
Strain-Relief: clamping cage
Suitable Cables: Ø6 - Ø8 mm
Ambient Temperature (Operation)*: -25°C to +90°C
Operating Temperature (UL): max. 65 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: PA-GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): ?
Housing Material: PBT
Housing Color: black
Flammability Class (Housing): UL 94 HB
Cable Gland Material: ?
Cable Gland Gasket: NBR, black
Attachment Material: stainless steel
O-Ring Material: FKM/FPM Viton

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
51352RSCN 8/9
3D_step_RSCN 8_9.zip
No accessories are available for this product