Product Hierarchy
Product Hierarchy

RSCI 5A - M12 Field Attachable Connector, IDC termination, metal housing, IP67, male, 5-pole, A-coded, unshielded, straight




M12 Field Attachable Connector for decentralized field assembly, insulation displacement contact termination method (IDC), male, 5-pole, A-coded, zinc diecast metal housing with polyamid compoinent, for harsh environment, IP65/IP67, unshielded, straight, 0,34…0,5mm², AWG 20...AWG22, rated voltage 50V, rated current 4A

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Belden
Connector Type: Field attachable
Side 1 Type of Contact/Gender: male
Connector Design: straight
Number of Pins: 4
Coding, Side 1: A
Attachment Type: Coupling Nut
Rated Impulse Voltage: 1,5 kV
Operating Voltage: 50 V AC/DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Type of Connection: insulation displacement contact (IDC)
Maximum Wire Cross Section: 0,25mm²...0,5 mm²
Strain-Relief: clamping cage
Suitable Cables: Ø6...Ø8 mm
Ambient Temperature (Operation)*: -40°C to +85°C
Operating Temperature (UL): max. 85 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: AuNi
Contact Bearer Material: PBT
Contact Bearer Color: black
Housing Material: zinc diecast with polyamid component
Housing Color: grey metallic
Attachment Material: CuZn
Attachment Plating: nickel-plated

Additional Technical Data

Fastening Torque (Attachment): 50-60 Ncm

Approvals

UL-File: E95522
UL: cURus

Safety & Environmental Compliance

RoHS Compliant: yes, compliant with exception. 6c.:Copper alloy with a mass fraction of up to 4% lead

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
935070153RSCI 5A
3D_step_935070103_RSCI 5A_M12.zip
No accessories are available for this product