(109)M12 Field Attachable Connector for decentralized field assembly, insulation displacement contact termination method (IDC), straight, male, 4-pole, A-coded, slim design, zinc diecast metal housing for harsh environment, IP65/IP67, unshielded, 0,14…0,34mm², AWG 22...AWG26, rated voltage 32V, rated current 4A
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Brand: | Belden |
Connector Type: | Field attachable |
Type of Contact / Gender: | male |
Connector Design: | straight |
Number of Pins: | 4 |
Coding: | A |
Attachment Type: | Coupling Nut |
Rated Impulse Voltage: | 1,5 kV |
Operating Voltage: | 32 V AC/DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Type of Connection: | insulation displacement contact (IDC) |
Maximum Wire Cross Section: | 0,14mm²...0,34 mm² |
Strain-Relief: | clamping cage |
Suitable Cables: | Ø2,9...Ø5,1 mm |
Ambient Temperature (Operation)*: | -40°C to +85°C |
Operating Temperature (UL): | max. 85 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III |
Contact Base Material: | CuZn |
Contact Plating: | AuNi |
Contact Bearer Material: | PBT |
Contact Bearer Color: | black |
Housing Material: | zinc diecast |
Housing Color: | grey metallic |
Attachment Material: | CuZn |
Attachment Plating: | nickel-plated |
Fastening Torque (Attachment): | 50-60 Ncm |
UL-File: | E95522 |
UL: | cURus |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
935070101 | RSCI 4A |