Product Hierarchy
Product Hierarchy

RSCCS 4D/9A - M12 Field Attachable Connector, slim metal housing, IP67, male, 4-pole, D coded, shielded, straight, suited for industrial field application, Cat5e


M12 Field Attachable Connector, slim metal housing, IP67, male, 4-pole, D coded, shielded, straight, suited for industrial field application, Cat5e

Technical Data

Product Family: Data Connector
Brand: Belden
Connector Type: Field attachable
Type of Contact / Gender: male
Connector Design: straight
Number of Pins: 4 (included in the packaging)
Coding: D
Shielding: Shielded
Attachment Type: Coupling Screw
Rated Voltage: 50 V AC / 60 V DC
Rated Impulse Voltage: 2,5 kV
Rated Current*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^8 Ohm
Mating Cycles: ˃ 100
Ambient Temperature (Operation)*: -30°C to +85°C
Protection Degree / IP Rating**: IP 67
Design Standard: IEC 61076-2-101

Materials

Contact Base Material: Cu Alloy
Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: grey
Flammability Class (Contact Bearer): UL 94 V-0
Housing Material: CuZn
Housing Plating: Ni
Housing Color: silver
Cable Gland Material: CuZn
Cable Gland Plating: Ni
Strain-Relief Material: PA
Flammability Class (Strain Relief): UL 94 V-0
Attachment Material: CuZn
Attachment Plating: Cu/Ni
Shielding Material: CuZn, plating: Ni

Additional Technical Data

Fastening Torque (Contact Screw): 1.5 -2.0 Nm (max. 3.0Nm), hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes, with exeption

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
No accessories are available for this product