(109)7/8" Power Field Attachable Connector: Male, straight, 4-pin, black housing, 230 V AC/DC, 9 A
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Field Attachable |
Type of Contact / Gender: | male |
Connector Design: | straight |
Number of Pins: | 4 |
Shielding: | Unshielded |
Attachment Type: | Coupling nut with internal threads |
Rated Voltage: | 250 V AC/DC |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 9 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Type of Connection: | screw terminal |
Cable Gland: | PG 9 |
Conductor Cross Section: | max. 1.5 mm² |
Ambient Temperature (Operation)*: | -40 °C to +90 °C |
Protection Degree / IP Rating**: | IP67 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | black |
Housing Material: | PA 66 |
Housing Color: | black |
Attachment Material: | Al (anodized) black |
O-Ring Material: | NBR |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Item # | Item Description |
---|---|
14425 | RSC 401/9 |