Product Hierarchy
Product Hierarchy

RSC 301/11 - 7/8" Power Field Attachable Connector: Male, straight, 3-pin(2+PE), black housing, 230 V AC/DC, 12 A





7/8" Power Field Attachable Connector: Male, straight, 3-pin(2+PE), black housing, 230 V AC/DC, 12 A

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Field Attachable
Type of Contact / Gender: male
Connector Design: straight
Number of Pins: 3
Shielding: Unshielded
Attachment Type: Coupling nut with internal threads
Rated Voltage: 250 V AC/DC
Operating Voltage: 230 V AC/DC
Rated Current*: 12 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Type of Connection: screw terminal
Cable Gland: PG 11
Conductor Cross Section: max. 1.5 mm²
Ambient Temperature (Operation)*: -40 °C to +90 °C
Protection Degree / IP Rating**: IP67
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: black
Housing Material: PA 66
Housing Color: black
Attachment Material: Al (anodized) black
O-Ring Material: NBR

Approvals

UL-File: E104696
UL: cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect / disconnect under load.
Variants
Item #Item Description
70570RSC 301/11
RSC_301_11.zip
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
No accessories are available for this product