(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)M23 Power Field Attachable Connector: Male, straight, 12-pin, silver housing, 50 V AC / 60 V DC
Product Family: | Power Connector |
Product Sub Family: | M23 Power |
Brand: | Lumberg Automation |
Connector Type: | Field attachable |
Type of Contact / Gender: | male |
Connector Design: | straight |
Number of Pins: | 12 |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 63 V |
Rated Impulse Voltage: | 0.8 kVeff./ 60s |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 8 A |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | solder |
Cable Gland: | PG 13.5 |
Conductor Cross Section: | max. 1.0 mm² |
Suitable Cables: | Ø10 mm to Ø14 mm |
Ambient Temperature (Operation)*: | -40°C to +70°C |
Protection Degree / IP Rating**: | IP65 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PBT |
Contact Bearer Color: | white |
Flammability Class (Contact Bearer): | UL 94 V0 |
Housing Material: | GD-Zn / CuZn Ni |
Housing Color: | silver |
Attachment Material: | CuZn, nickel-plated |
O-Ring Material: | FPM / NBR |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect / disconnect under load. |
Particularities: | When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Item # | Item Description |
---|---|
104070 | RSC 120/13,5 |