(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)7/8" to M12, Power Double-Ended Cordset: Male straight to female straight, 5-pin, Black body, 50 V AC/60 V DC, 9 A; PUR grey cable, 1.50 mm131
Product Family: | Power Connector |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Unshielded |
Rated Voltage: | 63 V |
Operating Voltage: | 50 V AC / 60 V DC |
Rated Current*: | 9 A |
Product Sub Family: | 7/8" |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling nut |
Number of Pins: | 5 |
Contact Resistance: | ≤ 5 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Ambient Temperature (Operation)*: | -40 °C to +90 °C |
Protection Degree / IP Rating**: | IP68 (2h at 10 bar) |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Grey |
Molded Body Material: | TPU |
Molded Body Color: | Black |
Attachment Material: | PA, black |
Cable Number: | 949 |
Conductor Size: | 1.50 mm² |
Number of Wires: | 5 |
Minimal Bending Radius (Fixed Inst): | ˃ 4 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 7.5 x D |
Cycles (Bending): | ˃ 10 M |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | grey (RAL 7032) |
Cable Diameter D: | ø 8.0 ±0.20 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 2.35 mm |
Ambient Temperature (Fixed Installation): | -40 °C to +90 °C (UL AWM 80°C) |
Ambient Temperature (Flex Installation): | -30 °C to +90 °C (UL AWM 80°C) |
Ambient Temperature (Fixed Installation short-term 100h): | -40 °C to +125 °C |
Ambient Temperature (Drag Chain Inst): | -20 °C to +60 °C |
UL Cable Type: | AWM: 20939 |
Flammability Class (Cable Jacket): | VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
Product Sub Family, Side 2: | M12 Power |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling nut |
Number of Pins, Side 2: | 5(4+FE) |
Coding, Side 2: | L |
Contact Resistance, Side 2: | ≤ 10 mOhm |
Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
Ambient Temperature (Operation), Side 2*: | -40 °C to +125 °C, notice derating |
Protection Degree / IP Rating, Side 2**: | IP65, IP67, IP69K |
Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2: | CuNi |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | PBT GF |
Contact Bearer Color, Side 2: | Grey |
Molded Body Material, Side 2: | TPE |
Molded Body Color, Side 2: | Black |
Attachment Material, Side 2: | CuZn, plated Cu/Ni |
O-Ring Material, Side 2: | FKM |
Note, Side 2: | Do not connect / disconnect under load. |
RoHS Compliant: | Yes |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note Derating: | * Notice derating |