Catalog Home
Product Hierarchy
Product Hierarchy

RS 501-877 - 7/8" Power Single-Ended Cordset: Male, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG




7/8" Power Single-Ended Cordset: Male, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8" Circular Connectors
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: male
Connector Design: straight
Number of Pins: 5
Shielding: Unshielded
Attachment Type: Coupling nut with internal threads
Rated Voltage (UL): 600 V
Rated Current (UL): 8 A
Ambient Temperature (Operation): -40°C to +90°C
Protection Degree / IP Rating: IP 67 / NEMA 6P

Materials

Contact Base Material: CuZn
Contact Plating: gold over silver plated
Contact Bearer Material: TPU
Contact Bearer Color: yellow
Molded Body Material: TPU
Molded Body Color: yellow

Cable Data

Cable Number: 877
Number of Wires: 5
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: .371" (9.4 mm)
UL Cable Type: TC-ER

Approvals

UL: UL 2238 Recognized

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector.
Variants
Item #Item DescriptionCable Length
500004354RS 501-877/9M9 m
500004355RS 501-877/11M11 m
Short Form Catalog POWER English.pdf
Short Form Catalog POWER German.pdf
FV-RS501877.jpg
No accessories are available for this product