Product Hierarchy
Product Hierarchy

RS 40-RKT 4L-996/1M P-12556 - 7/8" to M12, Power Double-Ended Cordset: Male straight to female straight, 4-pin, Black body, 50 V AC/60 V DC, 8A; yellow TPE jacket, 1.50 mm² (16 AWG)





7/8" to M12, Power Double-Ended Cordset: Male straight to female straight, 4-pin, Black body, 50 V AC/60 V DC, 8 A; yellow TPE jacket, 1.50 mm² (16 AWG)

Product Description

Product Family: Power Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage (UL): 63 VDC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 63 VDC
Rated Current*: 8 A
Rated Current (UL)*: 8 A

Technical Data Side 1

Product Sub Family: 7/8"
Type of Contact / Gender: male
Connector Design: straight
Attachment Type: Coupling nut with external threads
Number of Pins: 4
Ambient Temperature (Operation)*: -40°C to +90°C
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Contact Plating: gold over silver plated
Contact Bearer Material: TPU
Contact Bearer Color: yellow
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: TPU
Molded Body Color: yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Cu/Ni
O-Ring Material: FKM
Fastening Torque (Contact Screw): M 12x1: (60-65) Ncm, hand-tight

Cable Data

Cable Number: 996
Conductor Size: 1.50 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 10 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 Mio
Conductor material: Cu
Cable Jacket Material: TPE
Cable Jacket Color: yellow
Cable Diameter D: Ø 8.7 mm ± 0.2 mm
Wire Insulation Material: PVC / PVC-Polyamid
Insulated Wire Diameter: ø 2.55 mm
Overall Shield (Cable): -
Ambient Temperature (Fixed Installation): -40 °C to +90 °C
Ambient Temperature (Flex Installation): -5 °C to +90 °C
Ambient Temperature (Drag Chain Inst): -
UL Cable Type: UL/CSA, NEC (UL) TC_ER, WTTC or AWM Style 20328 (900 V 105 °C)
Flammability Class (Cable Jacket): UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

Technical Data Side 2

Product Sub Family, Side 2: M12 Power
Type of Contact / Gender, Side 2: female
Connector Design, Side 2: straight
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 4
Coding, Side 2: L
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: -40 °C to +125 °C, notice derating
Protection Degree / IP Rating, Side 2**: IP65, IP67
Contact Base Material, Side 2: CuNi
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PBT GF
Contact Bearer Color, Side 2: black
Molded Body Material, Side 2: TPE
Molded Body Color, Side 2: black

Approvals

UL-File: E315587
UL: UL 2238; cULus
VDE: YES

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Oil Res II

Notes

Note Derating: * Notice derating
Variants
Item #Item DescriptionCable Length
934638034RS 40-RKT 4L-996/1M P-125561 m
RS 40-RKT 4L-996_P-12556_CAD.zip
No accessories are available for this product