Product Hierarchy
Product Hierarchy

RS 40-RKT 4-637/1M P-13454 - 7/8" to M12, Power Double-Ended Cordset: Male straight to female straight, 4-pin, Yellow body, 250 V, 4 A; yellow TPE jacket, 0.824 mm² (18 AWG)






7/8" to M12, Power Double-Ended Cordset: Male straight to female straight, 4-pin, Yellow body, 250 V, 4 A; yellow TPE jacket, 0.824 mm² (18 AWG)

Product Description

Product Family: Power Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding: Unshielded
Rated Voltage (UL): 250 V
Rated Current (UL)*: 4 A

Technical Data Side 1

Product Sub Family: 7/8"
Type of Contact / Gender: Male
Connector Design: Straight
Attachment Type: Coupling nut with external threads
Number of Pins: 4
Ambient Temperature (Operation)*: -40°C to +90°C
Protection Degree / IP Rating**: IP 67
Contact Base Material: CuZn
Contact Plating: gold over silver plated
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: yellow
Molded Body Material: Thermoplastic Polyurethane (TPU)
Molded Body Color: yellow

Cable Data

Cable Number: 637
Conductor Size: 18 AWG
Number of Wires: 4
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: .280" (7.1 mm)
UL Cable Type: PLTC

Technical Data Side 2

Product Sub Family, Side 2: M12 Standard
Type of Contact / Gender, Side 2: Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 4
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Operating Temperature (UL), Side 2: max. + 50 °C
Protection Degree / IP Rating, Side 2**: IP67
Design Standard, Side 2: IEC 61076-2-101
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: II acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: Thermoplastic Polyurethane (TPU)
Contact Bearer Color, Side 2: yellow
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: yellow
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: CuZn
Attachment Plating, Side 2: Nickel-plated
O-Ring Material, Side 2: FKM, green
Fastening Torque (Attachment), Side 2: M 12x1: (50-60) Ncm, hand-tight

Approvals

UL: UL 2238 Recognized

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item DescriptionCable Length
500004843RS 40-RKT 4-637/1M P-134541 m
No accessories are available for this product