Product Hierarchy
Product Hierarchy

RS 40-839 - 7/8" Power Single-Ended Cordset: Male, straight, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG




RS 40-839 - 7/8" Power Single-Ended Cordset: Male, straight, 4-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Male
Connector Design: straight
Number of Pins: 4
Coding: A
Shielding: Unshielded
Attachment Type: Coupling nut with external threads
Rated Voltage: 600 V
Rated Current*: 10 A
Rated Current (UL)*: 10
Ambient Temperature (Operation)*: - 30 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, NEMA 6P

Materials

Contact Plating: Au over Ag
Contact Bearer Color: Yellow
Molded Body Material: TPU
Molded Body Color: Yellow
Attachment Material: Al

Cable Data

Cable Number: 839
Conductor Size: 16 AWG (65/34)
Number of Wires: 4
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Stranded, BC
Cable Jacket Material: TPE
Cable Jacket Color: Yellow
Cable Diameter D: Ø 8.7 mm
Wire Insulation Material: PVC-Nylon
Insulated Wire Diameter: Ø 2.5 mm
Ambient Temperature (Fixed Installation): -30 °C to +90°C
UL Cable Type: TC-ER (90°C Dry / 75°C Wet) 600 V
Flammability Class (Cable Jacket): FT4 / IEEC 1202
Cable Characteristics: Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Approvals

UL-File: E104696
UL: UL recognized

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

History

Update and Revision: Revision Number: 0.44 Revision Date: 05-04-2023
Variants
Item #Item DescriptionCable Length
500003660RS 40-839/1M1 m
No accessories are available for this product