(109)RS 301-838 - 7/8" Power Single-Ended Cordset: Male, straight, 3-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG
Product Family: | Power Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Male |
Connector Design: | straight |
Number of Pins: | 3 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Coupling nut with internal threads |
Rated Voltage: | 600 V |
Rated Current*: | 10 A |
Rated Current (UL)*: | 10 |
Ambient Temperature (Operation)*: | - 30 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67, NEMA 6P |
Contact Plating: | Au over Ag |
Contact Bearer Color: | Yellow |
Molded Body Material: | TPU |
Molded Body Color: | Yellow |
Attachment Material: | Al |
Cable Number: | 838 |
Conductor Size: | 16 AWG (65/34) |
Number of Wires: | 3 |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Stranded, BC |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Yellow |
Cable Diameter D: | Ø 8 mm |
Wire Insulation Material: | PVC-Nylon |
Ambient Temperature (Fixed Installation): | -30 °C to +90°C |
UL Cable Type: | TC-ER (90°C Dry / 75°C Wet) 600 V |
Flammability Class (Cable Jacket): | FT4 / IEEC 1202 |
Cable Characteristics: | Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
UL-File: | E104696 |
UL: | UL recognized |
RoHS Compliant: | Yes |
Oil Resistance: | Oil Res II |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision: | Revision Number: 0.44 Revision Date: 05-04-2023 |
Item # | Item Description | Cable Length |
---|---|---|
500004116 | RS 301-838/1M | 1 m |
500004117 | RS 301-838/2M | 2 m |
500004118 | RS 301-838/3M | 3 m |
540002662 | RS 301-838/4M | 4 m |
500004119 | RS 301-838/5M | 5 m |
540002663 | RS 301-838/6M | 6 m |
500004120 | RS 301-838/10M | 10 m |
500004121 | RS 301-838/15M | 15 m |
500004122 | RS 301-838/20M | 20 m |
500004123 | RS 301-838/25M | 25 m |
500004124 | RS 301-838/30M | 30 m |