Product Hierarchy
Product Hierarchy

RS 1901M-769 - 1-1/8 - Male 0° | #Contacts: 19 | 300 V | Cable TPE YE; 18 AWG; NUMERIC | cURus




Singled-Ended Cordset| 1-1/8"- Male Straight | #Contacts: 19 | 300 V / 8 & 3 A | Cable TPE Yellow; 19x18 AWG; NUMERIC | cURus 2238

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5Pin 6Pin 7Pin 8Pin 9Pin 10Pin 11Pin 12Pin 13Pin 14Pin 15Pin 16Pin 17Pin 18Pin 19
black 1black 2black 3black 4black 5black 6black 7black 8black 9black 10black 11green-yellowblack 13black 14black 15black 16black 17black 18black 19

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 1-1/8" (9; 10; 12; 19 contacts)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Socket Contacts / Female
Connector Design: 1-1/8" | Male | 19 Pole | 0°
Number of Pins: 19 (18+PE)
Coding, Side 1: A
Attachment Type: Female Thread (coupling nut)
Voltage Rating: 300 V
Rated Voltage (UL): 300 V
Operating Voltage: 270 V
Rated Current (UL)*: Power 8 A | Signal 3 A
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: - 40 °C to + 90°C
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: Brass (CuZn)
Side 1 Contact Plating: Gold / Silver alloy (Au / Ag)
Contact Bearer Color: Yellow
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Yellow
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Aluminum (Al)
Attachment Plating: Anodized; Black

Additional Technical Data

Fastening Torque (Attachment): 1-1/8'': 70 Ncm, hand-tight
Accessories to Order Separately: 500000358 - RS-TU thread adaptor

Cable Data

Cable Number: 769
Conductor Size: 18 AWG
Number of Wires: 19
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 Mio.
Conductor Material: Cu
Cable Jacket Material: Thermoplastic Elastomer (TPE)
Cable Jacket Color: Yellow
Cable Diameter D: Ø 13.46 mm
Wire Insulation Material: Polyvinyl Chloride w/ Nylon (PVC-Nylon)
Insulated Wire Diameter: Ø 2.00 mm
Ambient Temperature (Fixed Installation): - 40 °C to + 90°C
UL Cable Type: (UL) PLTC or AWM 20626
Flammability Class (Cable Jacket): I/II A/B; CSA FT4
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water; oils; greases; acids; alkalis; and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: outdoor; oily; wet; or rough environments

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Variants
Item #Item DescriptionCable Length
500004653RS 1901M-769/10M10 m
RS1901M_Numeric dfx.zip
No accessories are available for this product