Product Hierarchy
Product Hierarchy

RS 120T - Shorting plug, mini, 12-pin with 300 mm chain and eyelet





Shorting plug, mini, 12-pin with 300 mm chain and eyelet

Technical Data

Product Family: Accessories
Product Sub Family: 1"
Brand: Lumberg Automation
Type of Contact / Gender: Male
Number of Pins: 12
Rated Voltage: 300 V
Rated Current (UL)*: 4 A
Ambient Temperature (Operation)*: 105 °C

Materials

Molded Body Material: PVC
Molded Body Color: Yellow

Approvals

UL-File: Pending

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
RS 120T_CAD.zip
No accessories are available for this product