Product Hierarchy
Product Hierarchy

RP12M-MAS54D-RP12M-MAS54D-0508 - Fast Ethernet Cat5e Data Double-Ended Cordset: M12 PushPull Railway, male, angled, 4-pin, D-coded, shielded




Fast Ethernet Cat5e Data Double-Ended Cordset: M12 PushPull Railway, male, angled, 4-pin, D-coded, shielded, black body to M12 PushPull Railway, male, angled, 4-pin, D-coded, shielded, black bod, 50 V AC / 60 V DC, 4 A; X-FRNC black cable, 4-wires, 0.34 mm²

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Data Transmission Type: Fast Ethernet Cat5e
Data Transmission Rate: 100 Mbit/s

Technical Data Side 1

Side 1 Product Sub Family: M12 Railway push pull
Side 1 Type of Contact/Gender: Male
Connector Design: angled
Attachment Type: Inner Push Pull
Number of Pins: 4
Coding, Side 1: D
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Protection Degree / IP Rating**: IP65, IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: PA
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: PA
Shielding Material: GD-Zn, nickel-plated
Fastening Torque (Attachment): PushPull

Cable Data

Cable Number: 508
Conductor Size: 0.34 mm²
Number of Wires: 4
Cycles (Bending): -
Cycles (Torsion): -
Conductor Material: Cu
Cable Jacket Material: X-FRNC
Cable Jacket Color: black
Cable Diameter D: ø 6.70 ± 0.30 mm
Wire Insulation Material: Polyolefin
Insulated Wire Diameter: ø 1.63 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): - 40 °C - + 90 °C
Ambient Temperature (Drag Chain Inst): -
UL Cable Type: -
Flammability Class (Cable Jacket): Flame resistance acc. IEC 45545: IEC 60332-1-2, EN50305 and IEC60332-3-25 cat D
Cable Characteristics: cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN50153 EN50155, EN50305 and CEN/TS 45545
Core Colors: white & blue, yellow & orange

Technical Data Side 2

Side 2 Type of Contact/Gender: Male
Connector Design, Side 2: angled
Attachment Type, Side 2: Inner Push Pull
Number of Pins, Side 2: 4
Coding, Side 2: D
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Protection Degree / IP Rating, Side 2**: IP65, IP67
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuSn
Contact Plating, Side 2: Cu/Au
Contact Bearer Material, Side 2: PA
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: PA
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94 V-0
Attachment Material, Side 2: PA
Shielding Material, Side 2: GD-Zn, nickel-plated
Fastening Torque (Attachment), Side 2: PushPull

Approvals

UL-File: -

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4%
Oil Resistance: IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note Derating: * Notice derating

History

Update and Revision: Revision Number: 0.4 Revision Date: 07-14-2026
Variants
Item #Item DescriptionCable Length
935310005RP12M-MAS54D-RP12M-MAS54D-0508-01001 m
935310006RP12M-MAS54D-RP12M-MAS54D-0508-02002 m
935310007RP12M-MAS54D-RP12M-MAS54D-0508-03003 m
935310008RP12M-MAS54D-RP12M-MAS54D-0508-05005 m
No accessories are available for this product