(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Fast Ethernet Cat5e Data Single-Ended Cordset: M12 PushPull Railway, male, angled, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; X-FRNC black cable, 4-wires, 0.34 mm²
| Product Family: | Data Connectors |
| Side 1 Product Sub Family: | M12 Railway Push Pull |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | angled |
| Number of Pins: | 4 |
| Coding, Side 1: | D |
| Shielding Type: | Shielded |
| Attachment Type: | Inner Push Pull |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Data Transmission Type: | Fast Ethernet Cat5e |
| Data Transmission Rate: | 100 Mbit/s |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | PA |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 V-0 |
| Attachment Material: | PA |
| Shielding Material: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment): | PushPull |
| Cable Number: | 508 |
| Conductor Size: | 0.34 mm² |
| Number of Wires: | 4 |
| Cycles (Bending): | - |
| Cycles (Torsion): | - |
| Conductor Material: | Cu |
| Cable Jacket Material: | X-FRNC |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 6.70 ± 0.30 mm |
| Wire Insulation Material: | Polyolefin |
| Insulated Wire Diameter: | ø 1.63 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
| Ambient Temperature (Flex Installation): | - 40 °C - + 90 °C |
| Ambient Temperature (Drag Chain Inst): | - |
| UL Cable Type: | - |
| Flammability Class (Cable Jacket): | Flame resistance acc. IEC 45545: IEC 60332-1-2, EN50305 and IEC60332-3-25 cat D |
| Cable Characteristics: | cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN50153 EN50155, EN50305 and CEN/TS 45545 |
| Core Colors: | white & blue, yellow & orange |
| UL-File: | - |
| RoHS Compliant: | yes |
| Halogenfree: | IEC 60754-1, EN 50267-1-2, HCL ˂ 0.4% |
| Oil Resistance: | IEC 60811-2-1, EN 50306 par 4.8, EN 50306 par 4.9, EN 50306 par 4.10 |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |