(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
Gigabit Ethernet Cat7 Data Double-Ended Cordset: M12 PushPull Railway, male, angled, 8-pin, X-coded, shielded, black body to M12 PushPull Railway, male, angled, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm²
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Data Transmission Type: | Gigabit Ethernet Cat7 |
| Data Transmission Rate: | 10 Gbit/s |
| Side 1 Product Sub Family: | M12 Railway push pull |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | angled |
| Attachment Type: | Inner Push Pull |
| Number of Pins: | 8 |
| Coding, Side 1: | X |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-109/-010, DIN EN 50467 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 V-0 |
| Attachment Material: | PA |
| Shielding Material: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment): | PushPull |
| Cable Number: | 552 |
| Conductor Size: | 4x2x0.25 mm² |
| Number of Wires: | 8 |
| Cycles (Bending): | - |
| Cycles (Torsion): | - |
| Conductor Material: | Cu |
| Cable Jacket Material: | X-FRNC/LSNH |
| Cable Jacket Color: | blue |
| Cable Diameter D: | ø 8.1 ± 0.3 mm |
| Wire Insulation Material: | E-beam X-linked Foam-skin polyethylene |
| Insulated Wire Diameter: | max. ø 1.60 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | AL-polyester foil |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 90 °C |
| Ambient Temperature (Flex Installation): | -5 °C - + 50 °C |
| Ambient Temperature (Drag Chain Inst): | - |
| UL Cable Type: | - |
| Flammability Class (Cable Jacket): | IEC 60332-1-2, EN 50305 (9.1.1), IEC 60332-3-25, DIN 5510-2 protection level 1 to 4, EN 45545-2: HL1-HL3 |
| Cable Characteristics: | - |
| Core Colors: | Twisted pairs: white & blue, white & orange, white & green, white & brown |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | angled |
| Attachment Type, Side 2: | Snap Ring |
| Number of Pins, Side 2: | 8 |
| Coding, Side 2: | X |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
| Design Standard, Side 2: | IEC 61076-2-109/-010 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuZn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Black |
| Flammability Class (Molded Body), Side 2: | UL 94 V-0 |
| Attachment Material, Side 2: | PA |
| Shielding Material, Side 2: | GD-Zn, nickel-plated |
| Fastening Torque (Attachment), Side 2: | PushPull |
| UL-File: | - |
| RoHS Compliant: | yes |
| Halogenfree: | IEC 60754-1, EN 50267-1-2 |
| Oil Resistance: | IEC 60811-2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | * Notice derating |
| Update and Revision: | Revision Number: 0.4 Revision Date: 07-09-2026 |