(109)ProRMS Unshielded, Cat6A, LSZH Jacket, TIA 568B, Copper Patch Cord
Color |
---|
Blue |
Wiring Scheme: | TIA 568B |
Description | Material |
---|---|
Plug Housing | PC - Polycarbonate, UL 94 V-2 rated |
Contact Blade | Phosphor bronze plated with 50u" gold over 100u" nickel undercoat |
Cable Conductor Type | Stranded Copper wire |
Cable Type: | Unshielded |
Insulation Resistance: | 100 Megaohms |
Max Contact Resistance: | 20 mOhm |
Table Notes: | Dielectric withstanding : 1000 volts rms,1 min.(60Hz) |
Flex Cycle Rating: | 500 Cycles |
ISO/IEC Compliance: | IEC 60603-7, IEC 11801-1 |
TIA/EIA Compliance: | TIA 568.2-D |
Other Standards: | IEC 61156-5, ISO/IEC 11801 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Item # | Color | Length |
---|---|---|
RMS-PCAUCC413601M | Blue | 1 m |
RMS-PCAUCC413602M | Blue | 2 m |
RMS-PCAUCC413603M | Blue | 3 m |
RMS-PCAUCC413605M | Blue | 5 m |
RMS-PCAUIC413601M | Blue | 1 m |
RMS-PCAUIC413602M | Blue | 2 m |
RMS-PCAUIC413603M | Blue | 3 m |
RMS-PCAUIC413605M | Blue | 5 m |
Update and Revision: | Revision Number: 0.21 Revision Date: 09-09-2022 |