(109)RailTuff™ Rolling stock medium wall power cable, RMM3C50C25mm2, EN 50264-3-2, 600V, Tinned Copper Conductor, XLPO Insulation, XLPO Outer Jacket.
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Element | Size | Stranding Class | Material |
---|---|---|---|
50 mm² | Class 5 | TC - Tinned Copper | |
Ground | 25 mm² | Class 5 | TC - Tinned Copper |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Conductor(s) | XLPO - Crosslink Polyolefin | 11.60 mm (0.4567 in) | Black 1, Black 2, Black 3 |
Ground | XLPO - Crosslink Polyolefin | 8.60 mm (0.339 in) | Yellow/Green |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Material |
---|
XLPO - Crosslink Polyolefin |
Overall Cable Diameter (Nominal): | 32.60 mm (1.283 in) |
Max. Conductor DCR |
---|
0.393 Ohms @ 20 Deg C |
0.795 Ohm/km (0.242 Ohm/1000ft) |
Voltage Rating | Breakdown Voltage |
---|---|
600/1000 V | 3.5 kVac/5min. |
Operating |
---|
-40°C to +120°C |
Bulk Cable Weight: | 2163 kg/km (1453 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, EN 50266-2-4 |
ISO/IEC Compliance: | IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance: | EN 45545-2 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EN 50264-3-2 Table 9 Category MMS; Toxicity test on both insulation and jacket as per EN 50305 Clause 9.2: ≦ 3; Toxicity test on both insulation and jacket as per EN 45545-2 Table 5-R15 and R16-HL3: ≦ 6 |
Update and Revision: | Revision Number: 0.12 Revision Date: 05-31-2024 |