(109)RailTuff™ Rolling stock medium wall power cable, RMK3C10mm2, EN 50264-3-2, 600V, Tinned Copper Conductor, XLPO Insulation, XLPO Outer Jacket.
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Stranding Class | Material |
---|---|---|
10 mm² | Class 5 | TC - Tinned Copper |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Conductor(s) | XLPO - Crosslink Polyolefin | 5.70 mm (0.224 in) | Black 1, Black 2, Black 3 |
Material |
---|
XLPO - Crosslink Polyolefin |
Overall Cable Diameter (Nominal): | 14.50 mm (0.5709 in) |
Max. Conductor DCR |
---|
1.95 Ohms @ 20 Deg C |
Voltage Rating | Breakdown Voltage |
---|---|
600/1000 V | 3.5 kVac/5min. |
Operating |
---|
-40°C to +120°C |
Bulk Cable Weight: | 391 kg/km (263 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, EN 50266-2-4 |
ISO/IEC Compliance: | IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = 70% |
CENELEC Compliance: | EN 45545-2 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EN 50264-3-2 Table 6 Category MMS; Toxicity test on both insulation and jacket as per EN 50305 Clause 9.2: ≦ 3; Toxicity test on both insulation and jacket as per EN 45545-2 Table 5-R15 and R16-HL3: ≦ 6 |
Update and Revision: | Revision Number: 0.14 Revision Date: 05-31-2024 |