Product Hierarchy
Product Hierarchy

RMK2C25 - RailTuff™ Medium wall cable EN 50264-3-2 600V 2C25 MM


RailTuff™ Rolling stock medium wall power cable, RMK2C25mm2, EN 50264-3-2, 600V, Tinned Copper Conductor, XLPO Insulation, XLPO Outer Jacket.

Product Overview

Suitable Applications: Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Construction Details

Conductor
SizeStranding ClassMaterial
25 mm²Class 5TC - Tinned Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Conductor(s)XLPO - Crosslink Polyolefin8.60 mm (0.339 in)Black 1, Black 2
Outer Jacket
Material
XLPO - Crosslink Polyolefin
Overall Cable Diameter (Nominal): 20.0 mm (0.787 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
0.795 Ohms @ 20 Deg C
Voltage
Voltage RatingBreakdown Voltage
600/1000 V3.5 kVac/5min.

Mechanical Characteristics

Temperature
Operating
-40°C to +120°C
Bulk Cable Weight: 621 kg/km (417 lbs/1000ft)

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, EN 50266-2-4
ISO/IEC Compliance: IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = 70%
CENELEC Compliance: EN 45545-2
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): TJ/CL 313

Product Notes

Notes: EN 50264-3-2 Table 4 Category MMS; Toxicity test on both insulation and jacket as per EN 50305 Clause 9.2: ≦ 3; Toxicity test on both insulation and jacket as per EN 45545-2 Table 5-R15 and R16-HL3: ≦ 6

History

Update and Revision: Revision Number: 0.14 Revision Date: 05-31-2024
No accessories are available for this product