Product Hierarchy
Product Hierarchy

RMH1C2.5 - RailTuff™ Medium wall single core cable EN 50264-3-1 1800V MM 1 Core 2.5 mm² Str TC, XLPO Ins, XLPO Jacket


RailTuff™ Medium wall single core cable EN 50264-3-1 1800V MM 1 Core 2.5 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Sheathed Cable

Product Overview

Suitable Applications: For use in electric appliances as well as internal wiring of control panels in rail vehicles as fixed wiring, or wiring where limited flexing in operation is encountered. Typical uses are lighting circuits powered by accumulators, equipment control and monitoring circuit, auxiliary and electric heating circuits.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)12.5 mm²45x0.25 mmClass 5TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLP, XLPO, XLPE1.3 mm (0.051 in)4.8 mm (0.19 in)White
XLP, XLPO, XLPEBlack
Outer Jacket
MaterialNom. Thickness
XLP, XLPO, XLPE0.8 mm (0.031 in)
Overall Cable Diameter (Nominal): 6.5 ± 0.25 mm

Electrical Characteristics

Table Notes: Dielectric strength on core in water for 1 hour (kVac): ≧ 10, D.C. stability at 4.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown
Voltage
Voltage RatingBreakdown Voltage
1800/3000V6.5kVac/5min

Mechanical Characteristics

Temperature
Operating
-40°C to +90°C
Bend Radius
Stationary Min.Installation Min.
26 mm (1.0 in)20 mm (0.79 in)
Bulk Cable Weight: 65.5 kg/km (44.0 lbs/1000ft)

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-2-25
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50264-3-1, EN 45545-2
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = HCI+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
Other Standard Compliance(s): TJ/CL 313

Product Notes

Notes: EMEA PN: RMH1C25;

History

Update and Revision: Revision Number: 0.30 Revision Date: 07-05-2024
No accessories are available for this product