(109)RailTuff™ Medium wall single core cable EN 50264-3-1 1800V MM 1 Core 240 mm² Stranded Tinned Copper, XLPO Insulation, XLPO Sheathed Cable
Suitable Applications: | For use in electric appliances as well as internal wiring of control panels in rail vehicles as fixed wiring, or wiring where limited flexing in operation is encountered. Typical uses are lighting circuits powered by accumulators, equipment control and monitoring circuit, auxiliary and electric heating circuits. |
Element | No. of Elements | Stranding | Stranding Class | Material |
---|---|---|---|---|
Conductor(s) | 1 | 1813x0.40 mm | Class 5 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLP, XLPO, XLPE | 2.4 mm (0.094 in) | 26.5 mm (1.04 in) | White |
XLP, XLPO, XLPE | Black |
Material | Nom. Thickness |
---|---|
XLP, XLPO, XLPE | 1.2 mm (0.047 in) |
Overall Cable Diameter (Nominal): | 29.5 ± 0.80 mm |
Max. Conductor DCR |
---|
0.0817 Ohm/km (0.0249 Ohm/1000ft) |
Table Notes: | Dielectric strength on core in water for 1 hour (kVac): ≧ 10, D.C. stability at 4.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Voltage Rating | Breakdown Voltage |
---|---|
1800/3000V | 6.5kVac/5min |
Operating |
---|
-40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
148 mm (5.83 in) | 118 mm (4.65 in) |
Bulk Cable Weight: | 2446.0 kg/km (1643.6 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
ISO/IEC Compliance: | IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = 70 |
CENELEC Compliance: | EN 50264-3-1 |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = HCI+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RMH1C240; |
Update and Revision: | Revision Number: 0.22 Revision Date: 05-31-2024 |