(109)RailTuff™ Medium wall cable 1800V 1 Core 4 mm² Stranded Tinned Copper, XLPO Insulation
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 1 | 4 mm² | 52x0.295 mm | Class 5 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLP, XLPO, XLPE | 2 mm (0.079 in) | White, Black |
Overall Cable Diameter (Nominal): | 6.7 ± 0.20 mm |
Table Notes: | D.C. stability at 4.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Voltage Rating | Breakdown Voltage |
---|---|
1800/3000V | 6.5kVac/5min |
Table Notes: | Dielectric strength on core in water for 1 hour (kVac): ≧ 10 |
Operating |
---|
-40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
27 mm (1.1 in) | 20 mm (0.79 in) |
Table Notes: | Bending test at -40°C: No crack |
Bulk Cable Weight: | 78.6 kg/km (52.8 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50264-3-1, EN 45545-2 |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = HCI+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RMG1C4; |
Update and Revision: | Revision Number: 0.32 Revision Date: 07-05-2024 |