(109)RailTuff™ Medium wall cable 600V 1 Core 35 mm² Stranded Tinned Copper, XLPO Insulation
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Stranding | Stranding Class | Material |
---|---|---|---|
35 mm² | 257x0.40 mm | Class 5 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
XLP, XLPO, XLPE | 0.90 mm (0.035 in) | 9.80 mm (0.386 in) | Black#1 |
Table Notes: | D.C. stability at 1.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Overall Cable Diameter (Nominal): | 9.8 ± 0.20 mm |
Breakdown Voltage |
---|
3.5kVac/5min |
Operating |
---|
-40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
39 mm (1.5 in) | 29 mm (1.1 in) |
Bulk Cable Weight: | 337 kg/km (226 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25 |
CENELEC Compliance: | EN 50264-3-1 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RMF1C35; |
Update and Revision: | Revision Number: 0.41 Revision Date: 11-27-2023 |