(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)RailTuff™ Medium wall cable 600V 1 Core 10 mm² Stranded Tinned Copper, XLPO Insulation
Suitable Applications: | Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc |
Size | Stranding | Stranding Class | Material |
---|---|---|---|
10 mm² | 80x0.39 mm | Class 5 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
XLP, XLPO, XLPE | 0.70 mm (0.028 in) | 5.75 mm (0.226 in) | Black#1 |
Table Notes: | D.C. stability at 1.5kVdc in 3% NaCl solution at (85±2)°C for 240h : No breakdown |
Overall Cable Diameter (Nominal): | 5.75 ± 0.15 mm |
Breakdown Voltage |
---|
3.5kVac/5min |
Operating |
---|
-40°C to +90°C |
Stationary Min. | Installation Min. |
---|---|
23 mm (0.91 in) | 17 mm (0.67 in) |
Bulk Cable Weight: | 104 kg/km (69.9 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-2-25 |
CENELEC Compliance: | EN 50264-3-1 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Other Standard Compliance(s): | TJ/CL 313 |
Notes: | EMEA PN: RMF1C10; |
Update and Revision: | Revision Number: 0.41 Revision Date: 11-27-2023 |