Product Hierarchy
Product Hierarchy

RM12M-MAS08X-0552 - Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Screw Railway, male, angled, 8-pin, X-coded, shielded





Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Screw Railway, male, angled, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm²

Technical Data

Product Family: Data Connectors
Side 1 Product Sub Family: M12 Railway
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: angled
Number of Pins: 8
Coding, Side 1: X
Shielding Type: Shielded
Attachment Type: Coupling Screw
Voltage Rating: 60 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 50 V AC / 60 V DC
Data Transmission Type: Gigabit Ethernet Cat7
Data Transmission Rate: 10 Gbit/s
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Protection Degree / IP Rating**: IP65, IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Side 1 Contact Plating: Cu/Au
Contact Bearer Material: PA
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 V-0
Attachment Material: CuZn
Shielding Material: GD-Zn, nickel-plated

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 552
Conductor Size: 4x2x0.25 mm²
Number of Wires: 8
Cycles (Bending): -
Cycles (Torsion): -
Conductor Material: Cu
Cable Jacket Material: X-FRNC/LSNH
Cable Jacket Color: blue
Cable Diameter D: ø 8.1 ± 0.3 mm
Wire Insulation Material: E-beam X-linked Foam-skin polyethylene
Insulated Wire Diameter: max. ø 1.60 mm
Overall Shield (Cable): Cu-ETP1 tinned
Foil shield: AL-polyester foil
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): -5 °C - + 50 °C
Ambient Temperature (Drag Chain Inst): -
UL Cable Type: -
Flammability Class (Cable Jacket): IEC 60332-1-2, EN 50305 (9.1.1), IEC 60332-3-25, DIN 5510-2 protection level 1 to 4, EN 45545-2: HL1-HL3
Cable Characteristics: -
Core Colors: Twisted pairs: white & blue, white & orange, white & green, white & brown

Approvals

UL-File: -

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: IEC 60754-1, EN 50267-1-2
Oil Resistance: IEC 60811-2-1

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
No accessories are available for this product