(109)M12 Field Attachable Connector, für railway applications, slim metal housing, IP67, female, 4-pole, A-coded, shielded, angled
Product Sub Family: | M12 Railway |
Brand: | Lumberg Automation |
Connector Type: | Field attachable |
Type of Contact / Gender: | female |
Connector Design: | angled |
Number of Pins: | 4 |
Coding: | A |
Attachment Type: | CuZn nickel-plated |
Rated Voltage: | 250 V DC |
Rated Impulse Voltage: | 2,5 kV |
Operating Voltage: |
Rated Current*: | 4 A |
Insulation Resistance: | ˃ 10^8 Ohm |
Strain-Relief: | clamping cage |
Suitable Cables: | Ø6,0...Ø8,5 mm |
Ambient Temperature (Operation)*: | -55°C to +85°C |
Design Standard: | IEC 61076-2-101 |
Contact Base Material: | copper alloy |
Contact Plating: | 0.4μ Au |
Contact Bearer Material: | Latamid 6H-V0 |
Contact Bearer Color: | gray |
Housing Color: | grey metallic |
Attachment Material: | CuZn |
Attachment Plating: | nickel-plated |
Fastening Torque (Attachment): | 50-60 Ncm |
RoHS Compliant: | yes |
Item # | Item Description |
---|---|
935093002 | RM12C-FASV4A |