Product Hierarchy
Product Hierarchy

RKWTS 5L-956 - M12 Single-Ended Cordset, Industrial Power Applications, PUR grey cable, shielded, female, angled, L-coded, 5-Pin (4+FE), 5x1.5 mm²




M12 Single-Ended Cordset, Industrial Power Applications, PUR grey cable, shielded, AWM: 20939, female, angled, L-coded, 5-Pin (4+FE), 5x1.5 mm², ≤ 60 V AC/DC operating voltage, rated current 16 A, -40 °C ... 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 60664-1 (2020-05), UL 2237; cULus

Face View
Pin 1Pin 2Pin 3Pin 4FE
brownwhiteblueblackpink

Technical Data

Product Family: Power Connector
Product Sub Family: M12 Power
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: female
Connector Design: angled
Number of Pins: 5(4+FE)
Coding: L
Shielding: Shielded
Attachment Type: Coupling Nut
Rated Voltage: 63 V
Rated Voltage (UL): 63 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: ≤ 60 V AC/DC
Rated Current*: 16 A
Rated Current (UL)*: 16 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: -40 °C ... 125 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67, IP69K
Design Standard: IEC 61076-2-111
Pollution Degree: 3 acc. to IEC 60664-1
Clearance / Creepage Distance: IEC 60664-1 (2020-05)
Overvoltage Category: III acc. to IEC 60664-1

Materials

Contact Base Material: CuNi
Contact Plating: Cu/Au
Contact Bearer Material: PBT GF
Contact Bearer Color: grey
Flammability Class (Contact Bearer): UL 94 V-2
Molded Body Material: TPE
Molded Body Color: black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Cu/Ni
Shielding Material: CuZn, plating: Ni
O-Ring Material: FKM

Additional Technical Data

Fastening Torque (Contact Screw): M 12x1: (60-65) Ncm, hand-tight

Cable Data

Cable Number: 956
Conductor Size: 1.50 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 10 Mio, max. 50 m/s²
Cycles (Torsion): ˃ 5 Mio @ ± 30 °/1 m
Conductor material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: grey (RAL 7032)
Cable Diameter D: ø 9.3 ±0,2
Wire Insulation Material: PP
Insulated Wire Diameter: ø 2.35 mm
Inner Jacket: TPE-O
Overall Shield (Cable): tinned copper braided screen
Ambient Temperature (Fixed Installation): -30 °C ... 80 °C
Ambient Temperature (Flex Installation): -40 °C ... 125 °C
Ambient Temperature (Fixed Installation short-term 100h): -40 °C ... 80 °C
Ambient Temperature (Drag Chain Inst): -20 °C ... 60°C
UL Cable Type: AWM: 20939
Flammability Class (Cable Jacket): VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

Approvals

UL-File: E497237
UL: UL 2237; cULus
VDE: -

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN VDE 0472 T.815, IEC 60754-1
Oil Resistance: HD 22.10 Appendix A, DIN EN 60811-404

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector.
Product Characteristics: To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.
Derating_179465.pdf
No accessories are available for this product