Sensor/Actuator Double-Ended Cordset: Female angled A-coded orange 4-pin M12 Standard connector to female angled A-coded orange 4-pin M12 Standard connector, shielded, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, 0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | white | blue | black |
| Product Family: | Sensor / Actuator Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Voltage Rating: | 60 V |
| Rated Voltage (UL): | 250 V AC |
| Rated Impulse Voltage: | 1.5 kV |
| Operating Voltage: | 50 V AC / 60 V DC |
| Current Rating: | 4 A |
| Rated Current (UL)*: | 4 A |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Angled |
| Attachment Type: | Coupling Nut |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Operating Temperature (UL): | max. + 50 °C |
| Protection Degree / IP Rating**: | IP65, IP67, IP68 (1 m / 24 h), IP69K |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | TPU |
| Molded Body Color: | Orange |
| Flammability Class (Molded Body): | UL 94 V-2 |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | Housing: GD-Zn, nickel-plated, Sleeve: CuZn, tin-plated |
| O-Ring Material: | FKM, green |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | 288 |
| Conductor Size: | 0.34 mm² |
| Number of Wires: | 4 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 M |
| Cycles (Torsion): | ˃ 1 M @ ± 180 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 5.50 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.30 mm |
| Overall Shield (Cable): | Mesh wire |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2 |
| Cable Characteristics: | Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility |
| Side 2 Product Sub Family: | M12 Standard |
| Side 2 Type of Contact/Gender: | Female |
| Connector Design, Side 2: | Angled |
| Attachment Type, Side 2: | Coupling Nut |
| Number of Pins, Side 2: | 4 |
| Coding, Side 2: | A |
| Contact Resistance, Side 2: | ≤ 10 mOhm |
| Insulation Resistance, Side 2: | ˃ 10^9 Ohm |
| Mating Cycles, Side 2: | ≤ 100 |
| Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
| Operating Temperature (UL), Side 2: | max. + 50 °C |
| Protection Degree / IP Rating, Side 2**: | IP65, IP67, IP68 (1 m / 24 h), IP69K |
| Design Standard, Side 2: | IEC 61076-2-101 |
| Pollution Degree, Side 2: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category, Side 2: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuSn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Molded Body Material, Side 2: | TPU |
| Molded Body Color, Side 2: | Orange |
| Flammability Class (Molded Body), Side 2: | UL 94 V-2 |
| Attachment Material, Side 2: | CuZn |
| Attachment Plating, Side 2: | Nickel-plated |
| Shielding Material, Side 2: | Housing: GD-Zn, nickel-plated, Sleeve: CuZn, tin-plated |
| O-Ring Material, Side 2: | FKM, green |
| Fastening Torque (Attachment), Side 2: | M 12x1: (50-60) Ncm, hand-tight |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Oil Resistance: | Good chemical and oil resistance |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Item # | Item Description | Cable Length |
|---|---|---|
| 21474 | RKWTS 4-RKWTS 4-288/1 M | 1 m |
| 20841 | RKWTS 4-RKWTS 4-288/10 M | 10 m |
| 20842 | RKWTS 4-RKWTS 4-288/15 M | 15 m |
| 20820 | RKWTS 4-RKWTS 4-288/2 M | 2 m |
| 21475 | RKWTS 4-RKWTS 4-288/5 M | 5 m |
| 21476 | RKWTS 4-RKWTS 4-288/7 M | 7 m |
| 29835 | RKWTS 4-RKWTS 4-288/8 M | |
| 29834 | RKWTS 4-RKWTS 4-288/4 M | |
| 21477 | RKWTS 4-RKWTS 4-288/12 M |