(109)Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Angled Female, 4-pole, 250 V | 4 A; with Grey PVC 4x22 AWG cable with Stainless Steel Coupling Nuts
Product Family: | Sensor / Actuator Connector |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 4 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Coupling Nut |
Rated Voltage: | 250 V |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Orange |
Flammability Class (Contact Bearer): | UL 94 HB |
Molded Body Material: | TPU |
Molded Body Color: | Grey Transluscent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | 316 grade: Stainless Steel, Hex Internal thread |
O-Ring Material: | FKM, green or black |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Cable Number: | 646 |
Conductor Size: | 22 AWG |
Number of Wires: | 4 |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 M |
Conductor material: | Cu [Bare Copper] |
Cable Jacket Material: | PVC |
Cable Jacket Color: | Grey |
Cable Diameter D: | Ø 5.10 mm |
Wire Insulation Material: | PVC-SR |
Insulated Wire Diameter: | Ø 1.25 mm |
Ambient Temperature (Fixed Installation): | - 40 to 105°C |
Ambient Temperature (Flex Installation): | - 15 to 105°C |
Ambient Temperature (Drag Chain Inst): | - 15 to 105°C |
UL Cable Type: | AWM 2661, C(RU) AWM I/II A/B |
Flammability Class (Cable Jacket): | UL VW-1, FT1 |
Cable Characteristics: | Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis |
UL-File: | E315587 |
UL: | Yes |
VDE: | Yes |
RoHS Compliant: | Yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |