Product Hierarchy
Product Hierarchy

RKWT/LED K 4-06 - M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 10-30 V DC, 4 A, with 2xLEDs (PNP); PVC orange cable, 3-wires, 0.34 mm²






M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 10-30 V DC, 4 A, with 2xLEDs (PNP); PVC orange cable, 3-wires, 0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4
brownbridge to pin 4blueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 4
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 30 V
Rated Voltage (UL): 10-30 V DC
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 10-30 V DC
Current Rating: 4 A
Rated Current (UL)*: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Operating Temperature (UL): max. + 50 °C
Protection Degree / IP Rating**: IP65, IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Orange
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM, green

Protection Circuitry

Function Indicator: 2xLEDs (PNP)

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 006
Conductor Size: 0.34 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: orange
Cable Diameter D: ø 5.0 ± 0.2 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.50 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): + 5 °C - + 90 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): + 5 °C - + 60 °C
UL Cable Type: AWM: 2464
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.

History

Update and Revision: Revision Number: 0.83 Revision Date: 02-20-2026
Variants
Item #Item DescriptionCable LengthRated Current
11535RKWT/LED K 4-06/10 M10 m4 A
11536RKWT/LED K 4-06/2 M2 m4 A
11537RKWT/LED K 4-06/5 M5 m4 A
RKWT-4A-LED.zip
Derating_4_90.pdf
No accessories are available for this product