Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
M12 Standard Sensor/Actuator Single-Ended Cordset: Female, angled, 4-pin, A-coded, translucent body, 10-30 V DC, 4 A, with 2xLEDs (PNP); PUR black cable, 3-wires, 0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 |
|---|---|---|---|
| brown | n.c. | blue | black |
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M12 Standard |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Angled |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Coupling Nut |
| Voltage Rating: | 30 V |
| Rated Voltage (UL): | 10-30 V DC |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 10-30 V DC |
| Current Rating: | 4 A |
| Rated Current (UL)*: | 4 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
| Operating Temperature (UL): | max. + 50 °C |
| Protection Degree / IP Rating**: | IP65, IP67, IP68 (1 m / 24 h), IP69K |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuSn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | Orange |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Translucent |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| O-Ring Material: | FKM, green |
| Function Indicator: | 2xLEDs (PNP) |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Cable Number: | 224 |
| Conductor Size: | 0.34 mm² |
| Number of Wires: | 3 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 5 M |
| Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | black matt similarly RAL 9005 |
| Cable Diameter D: | ø 4.30 ± 0.20 mm |
| Wire Insulation Material: | PP |
| Insulated Wire Diameter: | ø 1.30 ± 0.10 mm |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
| Cable Characteristics: | Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness Flexibility |
| UL-File: | E315587 |
| UL: | UL 2238; cURus |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Oil Resistance: | Good chemical and oil resistance |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Update and Revision: | Revision Number: 0.47 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length | Rated Current |
|---|---|---|---|
| 11475 | RKWT/LED A 4-3-224/10 M | 10 m | 4 A |
| 11476 | RKWT/LED A 4-3-224/15 M | 15 m | 4 A |
| 11477 | RKWT/LED A 4-3-224/2 M | 2 m | 4 A |
| 11478 | RKWT/LED A 4-3-224/5 M | 5 m | 4 A |
| 42176 | RKWT/LED A 4-3-224/20 M | 20 m | 4 A |
| 43393 | RKWT/LED A 4-3-224/3 M | 3 m | 4 A |
| 43965 | RKWT/LED A 4-3-224/8 M | 8 m | 4 A |
| 44364 | RKWT/LED A 4-3-224/25 M | 25 m | 4 A |
| 46273 | RKWT/LED A 4-3-224/1 M | 1 m | 4 A |
| 54564 | RKWT/LED A 4-3-224/30 M | 30 m | 4 A |
| 105227 | RKWT/LED A 4-3-224/0,6 M | 0.6 m | 4 A |
| 109763 | RKWT/LED A 4-3-224/35 M | 35 m | 4 A |
| 109764 | RKWT/LED A 4-3-224/50 M | 50 m | 4 A |
| 14667 | RKWT/LED A 4-3-224/100 M | 100 m | 4 A |
| 18338 | RKWT/LED A 4-3-224/125 M | 125 m | 4 A |
| 16863 | RKWT/LED A 4-3-224/150 M | 150 m | 4 A |
| 17583 | RKWT/LED A 4-3-224/180 M | 180 m | 4 A |
| 14904 | RKWT/LED A 4-3-224/40 M | 40 m | 4 A |
| 18339 | RKWT/LED A 4-3-224/42 M | 42 m | 4 A |
| 14905 | RKWT/LED A 4-3-224/45 M | 45 m | 4 A |
| 14906 | RKWT/LED A 4-3-224/55 M | 55 m | 4 A |
| 18340 | RKWT/LED A 4-3-224/57 M | 57 m | 4 A |
| 14907 | RKWT/LED A 4-3-224/60 M | 60 m | 4 A |
| 14908 | RKWT/LED A 4-3-224/70 M | 70 m | 4 A |
| 14909 | RKWT/LED A 4-3-224/80 M | 80 m | 4 A |
| 44599 | RKWT/LED A 4-3-224/7,5 M | 4 A |