Product Hierarchy
Product Hierarchy

RKWT 8-627 - M12 Micro Actuator/sensor cordset, single-ended, 8-poles, female right-angle connector with self-locking thread and black 24 gauge PVC molded cable."

M12 Micro Actuator/sensor cordset, single-ended, 8-poles, female right-angle connector with self-locking thread and black 24 gauge PVC molded cable."

Technical Data

Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 8
Coding, Side 1: A
Attachment Type: Coupling Screw
Voltage Rating: 33 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 33 V AC/DC
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 90 °C
Protection Degree / IP Rating**: IP67
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated
O-Ring Material: FKM or Viton

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 627
Conductor Size: 24 AWG
Number of Wires: 8
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: Gray
Cable Diameter D: 0.237"
Wire Insulation Material: PVC
Insulated Wire Diameter: .043"
UL Cable Type: AWM 2661
Flammability Class (Cable Jacket): FT-1
Cable Characteristics: Good chemical and oil resistance

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-4

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.30 Revision Date: 05-26-2026
Variants
Item #Item Description
600001991RKWT 8-627/2M
600001992RKWT 8-627/5M
600001993RKWT 8-627/10M
600006232RKWT 8-627/15M
No accessories are available for this product